Products
Service & Support
Industries & Solutions
Company

BSP00JJ

BSP B005-DV004-A04A1A-S4

Pressure sensors without display

Measuring range
0...5 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
12 bar
Burst pressure
15 bar
Operating voltage Ub
14...30 VDC
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Measuring range
0...5 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
12 bar
Burst pressure
15 bar
Operating voltage Ub
14...30 VDC
Analog output
Analog, voltage 0…10 V
Connection
Connector, M12x1-Male, 4-pin
Process connection
G 1/4" (DIN 3852)
Process connection material
1.4301 stainless steel
Gasket, material
Fluoroelastomer
Housing material
1.4301 stainless steel
Media temperature
-40...125 °C
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-20-13-02
ECLASS 11.0
27-20-13-02
ECLASS 12.0
27-27-49-02
ECLASS 13.0
27-27-49-02
ECLASS 14.0
27-27-49-02
ECLASS 4.1
27-20-06-16
ECLASS 5.1.4
27-20-13-02
ECLASS 6.2
27-20-13-02
ECLASS 8.1
27-20-13-02
ECLASS 9.0
27-20-13-02
ECLASS 9.1
27-20-13-02
ETIM 4.0
EC000243
ETIM 5.0
EC000243
ETIM 6.0
EC000243
ETIM 7.0
EC000243
ETIM 8.0
EC000243
ETIM 9.0
EC000243
UNSPSC 11
41112410
UNSPSC 7.0901
41112410
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue