Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BAE00AM

Dark field lights

Typecode:

BAE LX-VS-DR090

Loading...
Connection
Cable with connector, M12x1-Male, 4-pin, 0.3 m
Version
Dark field light
Dimension
130 x 9.5 x 155 mm
Rated operating voltage Ue DC
24 V
Current draw max.
416 mA
Material
Aluminum anodized, black
PMMA
Illumination area
Ø 90 mm
Light type
LED Red light
Wave length
617 nm
Illuminence (0.1 m)
2250 Lux
Ambient temperature
-10...55 °C
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP40
Technical documentation
  • Datasheet

  • Disposal

Heartbeat® power supplies with IO-Link interface

Y-Splitters

Brackets for vision sensors, SmartCameras and lights

Power supplies for the control cabinet

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-31-02-04
ECLASS 11.0
27-31-02-04
ECLASS 4.1
27-11-03-11
ECLASS 5.1.3
27-11-06-35
ECLASS 5.1.4
27-31-02-04
ECLASS 6.2
27-31-02-04
ECLASS 8.1
27-31-02-04
ECLASS 9.0
27-31-02-04
ECLASS 9.1
27-31-02-04
ETIM 4.0
EC00996
ETIM 5.0
EC00996
ETIM 6.0
EC00996
ETIM 7.0
EC000996
UNSPSC 11
39110000
UNSPSC 7.0901
39110000