Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Mounting brackets for magnetic sensors
Principle of operation
BMF mounting bracket
Application
Pneumatic cylinder, round without groove or tie rod
Piston diameter 8 - 80 mm
Piston diameter 8 - 80 mm
Use
for magnetic sensors BMF 21
Material
Aluminum anodized, black
Ambient temperature
-40...85 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported