BIS00H7
LF read/write heads (70/455 kHz) with integrated processor unit
Typecode:
BIS C-60R-001-08P-PU-10
- Product Group
- LF (70/455 kHz)
- Dimension
- Ø 30 x 95 mm
- Installation
- metal-free (clear zone)
- Antenna type
- round
- Connection
- Cable (shielded), 11-pin, 10.00 m, PU
- Housing material
- Brass, nickel-plated
- Interface
- 8 Bit parallel
- Ambient temperature
- 0...50 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710