Similar Illustration
Only CAD model download is supported
Data screws for the HF range (13.56 MHz)
Product Group
HF (13.56 MHz)
Dimension
Ø 22 x 31 mm
Antenna type
round
UID serial number, read-only
8 Byte
Memory type
FRAM
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIS M-140-02/A-M6 | BIS M-142-02/A-M6-GY | |
|
142.21 USD
List price
|
134.24 USD
List price
|
|
| Product Group | HF (13.56 MHz) | HF (13.56 MHz) |
|---|---|---|
| Dimension | Ø 22 x 31 mm | Ø 22 x 26 mm |
| Antenna type | round | round |
| UID serial number, read-only | 8 Byte | 8 Byte |
| Memory type | FRAM | FRAM |
| Supported data carrier types | DIN ISO 15693 | - |
| User data, read/write | 2000 Byte | 2000 Byte |
| Storage temperature | -25...95 °C | - |
| Ambient temperature | -25...70 °C | -25...70 °C |
| Housing material | Steel, Data carrier: PA12-GF30, coated | Steel, Data carrier: PA12-GF30 gray, coated |
| IP rating |
IP68 IPx9K |
- |
| Installation |
metal-free (clear zone) on metal |
- |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA WEEE |
Only CAD model download is supported