Similar Illustration
Only CAD model download is supported
HF data carriers (13.56 MHz)
Product Group
HF (13.56 MHz)
Dimension
Ø 4 x 22.2 mm
Antenna type
Rod
UID serial number, read-only
8 Byte
Memory type
EEPROM
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
BIS01F1
HF data carriers (13.56 MHz)
BIS M-152-22/A
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIS M-152-03/A | BIS M-152-22/A | |
|
26.09 USD
List price
|
24.79 USD
List price
|
|
| Product Group | HF (13.56 MHz) | HF (13.56 MHz) |
|---|---|---|
| Dimension | Ø 4 x 22.2 mm | Ø 4 x 21.7 mm |
| Antenna type | Rod | Rod |
| UID serial number, read-only | 8 Byte | 8 Byte |
| Memory type | EEPROM | EEPROM |
| Supported data carrier types | DIN ISO 15693 | DIN ISO 15693 |
| User data, read/write | 112 Byte | 316 Byte |
| Storage temperature | -25...85 °C | - |
| Storage temperature temporary | 120 °C 1x100 h;-40 °C…90 °C 1x1000 h | - |
| Ambient temperature | -25...85 °C | -25...85 °C |
| Housing material | Glass, Transparent | Glass, Transparent |
| IP rating | IP68 | IP68 |
| Installation | metal-free (clear zone) | metal-free (clear zone) |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported