Similar Illustration
Only CAD model download is supported
UHF RFID tags (860…930 MHz)
Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Dimension
22.5 x 1.65 x 50 mm
Memory type
EEPROM
User data, read/write
512 Bit
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
BIS01AT
UHF RFID tags (860…930 MHz)
BIS U-157-N9/C1M
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIS U-157-A0/C1M | BIS U-157-N9/C1M | |
|
1,883.02 USD
List price
|
3.86 USD
List price
|
|
| Product Group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Working frequency | 902…928 MHz | 902…928 MHz |
| Dimension | 22.5 x 1.65 x 50 mm | 22.5 x 1.65 x 50 mm |
| Memory type | EEPROM | EEPROM |
| User data, read/write | 512 Bit | 1024 Bit |
| EPC memory, read/write | 96 Bit | 448 Bit |
| TID memory, read-only | 64 Bit | 96 Bit |
| Antenna type | Dipol | Dipol |
| Installation | on metal | on metal |
| Storage temperature | -25...95 °C | -30...85 °C |
| Ambient temperature | -20...85 °C | -30...85 °C |
| Housing material | PET | PET |
| IP rating | IP67 | IP68 |
| Approval/Conformity |
CE WEEE |
CE UKCA WEEE |
| Radio license | - |
Europe (CE) United Kingdom (UKCA) |
Only CAD model download is supported