Products
Service & Support
Industries & Solutions
Company

BIS013J

BIS U-6026-034-114-06-ST35

Evaluation units for the UHF range (860...960 MHz)

Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Radio license
USA (FCC)
Canada (ISED)
Mexico (CRT/IFT/NOM)
Interface
EtherNet/IP
galvanically isolated
Supported RFID technologies
UHF 860...930 MHz (BIS U)
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Radio license
USA (FCC)
Canada (ISED)
Mexico (CRT/IFT/NOM)
Interface
EtherNet/IP
galvanically isolated
Supported RFID technologies
UHF 860...930 MHz (BIS U)
Number of connectable R/W heads / antennas
4
Output power adjustable
17 dBm…30 dBm (50 mW…1 W)
Operating voltage Ub
19.2...28.8 VDC
Housing material
Steel, Aluminum, coated
Ambient temperature
-20...55 °C
IP rating
IP65, with connector
Approval/Conformity
FCC Part 15
IC (Radio)
WEEE
cULus
IFT
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue