Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
IO-Link valve interface
Version
Power Aux valve terminal connector
Application
Festo with multi-pin D-Sub 25-pin, GND on Pin 25
Bosch Rexroth LS04
Bosch Rexroth LS04
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 5-pin, A-coded
Recommended alternative
BNI006N
IO-Link valve interface
BNI IOL-751-V08-K007
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BNI IOL-751-V01-K007 | BNI IOL-751-V08-K007 | |
|
-
List price
|
260.18 USD
List price
|
|
| Version | Power Aux valve terminal connector | Power Aux valve terminal connector |
|---|---|---|
| Application |
Festo with multi-pin D-Sub 25-pin, GND on Pin 25 Bosch Rexroth LS04 |
Festo with D-Sub female, 25-pin, GND on Pin 25 Bosch Rexroth LS04 Bürkert Type 8640 |
| Interface | IO-Link 1.0 | IO-Link 1.1 |
| Operating voltage Ub | 18...30.2 VDC | 18...30.2 VDC |
| Connection (COM 1) | M12x1-Male, 5-pin, A-coded | M12x1-Male, 5-pin, A-coded |
| Cable length L | 0.6 m | 0.6 m |
| Outputs, number | 24 | 24 |
| Output current max. UA, actuator | 400 mA | - |
| Current sum UA, actuator | 2 A | 4 A |
| Function |
4-pin connection Power Aux on Pin 2 |
4-pin connection Power Aux on Pin 2 |
| Housing material | PA | PA |
| Dimension | 53 x 61 x 12.5 mm | 53 x 61 x 12.5 mm |
| Ambient temperature | -5...55 °C | -5...55 °C |
| IP rating | IP40, plugged in | IP40, plugged in |
| Transfer rate | COM2 (38.4 kBaud) | COM2 (38.4 kBaud) |
| Process data cycle min. | 12 ms | 3.5 ms |
| Process data OUT | 4 bytes | 4 bytes |
Only CAD model download is supported