Products
Service & Support
Industries & Solutions
Company

BNI001L

BNI IOL-751-V02-K007

IO-Link valve interface

Version
Power Aux valve terminal connector
Application
Festo with multi-pin D-Sub 25-pin, GND on Pin 25
Bosch Rexroth LS04
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 5-pin, A-coded
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Version
Power Aux valve terminal connector
Application
Festo with multi-pin D-Sub 25-pin, GND on Pin 25
Bosch Rexroth LS04
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 5-pin, A-coded
Cable length L
0.6 m
Outputs, number
16
Output current max. UA, actuator
400 mA
Current sum UA, actuator
2 A
Function
4-pin connection
Power Aux on Pin 2
Housing material
PA
Dimension
53 x 61 x 12.5 mm
Ambient temperature
-5...55 °C
IP rating
IP40, plugged in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
3.0 ms
Process data OUT
2 bytes
Classifications
ECLASS 10.1
27-24-26-04
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-04
ECLASS 8.1
27-24-26-04
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-04
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue