Products
Service & Support
Industries & Solutions
Company
Your price can not be displayed
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. However, you can still place an order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail.

BNI0041

BNI IOL-712-000-K023

Signal converters

Version
Analog converter
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Analog inputs
Analog, current (0…20 mA)
Configurable inputs/outputs
no
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Version
Analog converter
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Analog inputs
Analog, current (0…20 mA)
Configurable inputs/outputs
no
Resolution
≤ 14 Bit
Connection
M12x1-Male, 4-pin, A-coded
Connection for sensor
M12x1-Female, 4-pin, A-coded
Housing material
PA
Dimension
14.2 x 50.4 x 40 mm
Ambient temperature
-5...70 °C
IP rating
IP67, when threaded in
Approval/Conformity
CE
WEEE
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
3 ms
Process data IN
2 bytes
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue