Products
Service & Support
Industries & Solutions
Company

BNI004L

BNI IOL-310-000-K025

Standard IO-Link sensor/actuator hubs (Black Line)

Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
Screw/plug-in terminals, 4-pin
Connection (supply voltage IN)
Screw/plug-in terminals
Connection slots
Screw/plug-in terminals
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
Screw/plug-in terminals, 4-pin
Connection (supply voltage IN)
Screw/plug-in terminals
Connection slots
Screw/plug-in terminals
Digital inputs
16x PNP, Type 2
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
1.0 A
Switching current
16x 350 mA
Current sum UA, actuator
1.6 A
Housing material
PA 6.6, UL94V-0
Dimension
79 x 33.6 x 84 mm
Ambient temperature
-20...50 °C
IP rating
IP20
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
12 ms
Process data IN
2 bytes
Process data OUT
2 bytes
Classifications
ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 12.0
27-24-26-02
ECLASS 13.0
27-24-26-02
ECLASS 14.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
ETIM 8.0
EC001599
ETIM 9.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue