Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Inductive couplers for signal transmission
Function
Signal transmission
Signal type
unidirectional
Digital outputs
8x PNP
Transmission distance
0...5 mm
Component
Base
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Germany – Balluff GmbH, Neuhausen a.d.F. Some of the product descriptions on this website are generated automatically from structured product data.
Inductive couplers for signal transmission – BIC0009
The BIC 1I3-P2A50-M30MI3-SM4ACA, order code BIC0009, is an inductive coupler for unidirectional signal transmission. As a base component, it features 8x PNP digital outputs and a transmission distance of 0...5 mm. The coupler has a 12-pin M12x1 male connector and operates at a rated operating voltage of 24 VDC. Its housing is made of coated, nickel-plated brass. The dimensions are Ø 30 x 107 mm. The ambient temperature range is 0...55 °C, and the coupler has an IP67 rating.
Only CAD model download is supported