Products
Service & Support
Industries & Solutions
Company

BIC0070

BIC 1B0-ITA50-Q40KFU-SM4A4A

Inductive couplers for IO-Link signal transmission

Function
IO-Link signal transmission
Signal type
bi-directional
Transmission distance
0...5 mm
Component
Base
Interface
IO-Link 1.1
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Function
IO-Link signal transmission
Signal type
bi-directional
Transmission distance
0...5 mm
Component
Base
Interface
IO-Link 1.1
Connection
Connector, M12x1-Male, 4-pin
Rated operating voltage Ue
24 VDC
Housing material
PBTP
Dimension
40 x 40 x 62 mm
Ambient temperature
-5...65 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
Additive cycle time
Device + 2.0 ms
Process data IN
0…32 bytes
Process data OUT
0…32 bytes
SIO mode
no
Classifications
ECLASS 10.1
27-04-07-90
ECLASS 11.0
27-04-07-90
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-90
ECLASS 9.1
27-04-07-90
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue