Products
Industries & Solutions
Company
Service & Support

BIC0071

BIC 2B0-ITA50-Q40KFU-SM4A5A

Inductive couplers for IO-Link signal transmission

Function
IO-Link signal transmission
Signal type
bi-directional
Transmission distance
0...5 mm
Component
Remote
Interface
IO-Link 1.1
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Function
IO-Link signal transmission
Signal type
bi-directional
Transmission distance
0...5 mm
Component
Remote
Interface
IO-Link 1.1
Connection
Connector, M12x1-Female, 5-pin
Output voltage
24 VDC
Rated output current
0.5 A
Output current max.
5 A / 0.05 ms
Housing material
PBTP
Dimension
40 x 40 x 62 mm
Ambient temperature
-5...65 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
Additive cycle time
Device + 2.0 ms
Process data IN
0…32 bytes
Process data OUT
0…32 bytes
SIO mode
yes
Classifications
ECLASS 10.1
27-04-07-90
ECLASS 11.0
27-04-07-90
ECLASS 12.0
27-04-07-01
ECLASS 13.0
27-04-07-01
ECLASS 14.0
27-04-07-01
ECLASS 4.1
27-04-90-90
ECLASS 5.1.4
27-04-90-90
ECLASS 6.2
27-04-90-90
ECLASS 8.1
27-04-90-90
ECLASS 9.0
27-04-07-90
ECLASS 9.1
27-04-07-90
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
39121019
UNSPSC 7.0901
39121019
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue