Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 2: blue
PIN 3: white
PIN 4: green
PIN 5: pink
PIN 6: yellow
PIN 7: black
PIN 8: gray
PIN 9: red
PIN10: violet
PIN 11: gray/pink
PIN12: red/blue
PIN 2: blue
PIN 3: white
PIN 4: green
PIN 5: pink
PIN 6: yellow
PIN 7: black
PIN 8: gray
PIN 9: red
PIN10: violet
PIN 11: gray/pink
PIN12: red/blue
Only CAD model download is supported
Sensor cables unshielded
Connection
M12x1-Female, straight, 12-pin, A-coded
Cable
PUR black, 5 m, Drag chain compatible
Number of conductors
12
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported