Similar Illustration
Only CAD model download is supported
PIN 1: violet
PIN 2: red
PIN 3: gray
PIN 4: red/blue
PIN 5: green
PIN 6: blue (1.0mm²)
PIN 7: gray/pink
PIN 8: white/green
PIN 9: white/yellow
PIN10: white/gray
PIN 11: black
PIN12: green/yellow (1.0mm²)
PIN13: yellow/brown
PIN 14: brown/green
PIN 15: white
PIN 16: yellow
PIN 17: pink
PIN 18: gray/brown
PIN 19: brown (1.0mm²)
PIN 2: red
PIN 3: gray
PIN 4: red/blue
PIN 5: green
PIN 6: blue (1.0mm²)
PIN 7: gray/pink
PIN 8: white/green
PIN 9: white/yellow
PIN10: white/gray
PIN 11: black
PIN12: green/yellow (1.0mm²)
PIN13: yellow/brown
PIN 14: brown/green
PIN 15: white
PIN 16: yellow
PIN 17: pink
PIN 18: gray/brown
PIN 19: brown (1.0mm²)
Only CAD model download is supported
Cables for BPI products
Connection
M23x1-Female, straight, 19-pin
Cable
PUR black, 5 m, Drag chain compatible
Number of conductors
19
Conductor cross-section
0.50 mm² + 1.0 mm²
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported