Products
Service & Support
Industries & Solutions
Company
Canceled

BCC0F4L

BCC HB75-0000-PA-121-VX85B5-100

Single-ended cordsets

Connection
Push-Pull power-Female, straight, 5-pin
Cable
PVC gray, 10 m
Number of conductors
5
Conductor cross-section
2.5 mm²
Cable temperature, fixed routing
-40...70 °C
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Connection
Push-Pull power-Female, straight, 5-pin
Cable
PVC gray, 10 m
Number of conductors
5
Conductor cross-section
2.5 mm²
Cable temperature, fixed routing
-40...70 °C
Cable temperature, flexible routing
-5...70 °C
Operating voltage Ub
24 VDC
Rated current (40 °C)
16.0 A
IP rating
IP67
Cable jacket, color
gray
Approval/Conformity
CE
EAC
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue