Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Field attachables
Connection
M12x1-Male, straight, 12-pin, A-coded
IP rating
IP67
Number of connectable contacts
12
Connection cross-section
0.14...0.25 mm²
Type of wire mounting
Solder connections
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported