Products
Service & Support
Industries & Solutions
Company

BPI00JT

BPI 8M4A50-2K-B0-KPXL0-050

Junction blocks

Connection slots
8x M12x1-Female, 5-pin
Switching function display
no LED
Cable
PUR black, 5 m, Drag chain compatible
Operating voltage Ub
10...60 VDC/10...60 VAC
Output current max.
4 A
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Connection slots
8x M12x1-Female, 5-pin
Switching function display
no LED
Cable
PUR black, 5 m, Drag chain compatible
Operating voltage Ub
10...60 VDC/10...60 VAC
Output current max.
4 A
Total current max.
8 A
IP rating
IP67
Classifications
ECLASS 10.1
27-44-01-08
ECLASS 11.0
27-44-01-08
ECLASS 12.0
27-44-01-08
ECLASS 13.0
27-44-01-08
ECLASS 14.0
27-44-01-08
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-25-03-16
ECLASS 6.2
27-25-03-16
ECLASS 8.1
27-27-92-19
ECLASS 9.0
27-44-01-08
ECLASS 9.1
27-44-01-08
ETIM 4.0
EC002585
ETIM 5.0
EC002585
ETIM 6.0
EC002585
ETIM 7.0
EC002585
ETIM 8.0
EC002585
ETIM 9.0
EC002585
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue