Similar Illustration
Only CAD model download is supported
I/O ports
PIN 1: +24V
PIN 2: Normally closed
PIN 3: 0V
PIN 4: Normally open
PIN 1: +24V
PIN 2: Normally closed
PIN 3: 0V
PIN 4: Normally open
Only CAD model download is supported
Junction blocks
Connection slots
8x M8x1-Female, 4-pin
Power indicator
LED green
Switching function display
16x LED yellow
Signal type
PNP
Cable
PUR black, 10 m, Drag chain compatible
Product Features
3.00 m, PUR
5.00 m, PUR
10.00 m, PUR
15.00 m, PUR
25.00 m, PUR
30.00 m, PUR
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported