Products
Service & Support
Industries & Solutions
Company

BIS01FC

BIS VM-330-401-S4-SA3

Metric Readers for HF (13.56 MHz) for connection to Evaluation Unit BIS V

Product Group
HF (13.56 MHz)
Dimension
Ø 12 x 65 mm
Installation
metal-free (clear zone)
on metal
flush in metal
Antenna type
round
Supported data carrier types
DIN ISO 15693
DIN ISO 15693 (High Memory)
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Product Group
HF (13.56 MHz)
Dimension
Ø 12 x 65 mm
Installation
metal-free (clear zone)
on metal
flush in metal
Antenna type
round
Supported data carrier types
DIN ISO 15693
DIN ISO 15693 (High Memory)
Connection
Connector, M12x1-Male, 4-pin
Housing material
1.4404 stainless steel
Ambient temperature
0...70 °C
IP rating
IP68
IP69K
Interface
RS485 (BIS V connection only)
Approval/Conformity
CE
FCC Part 15
IC (Radio)
cULus
Ecolab
WEEE
UKCA
MIC
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue