Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCM0003

S-BCM R

Typecode:

BCM R16E-004-CI02-01,5-S4

Loading...
Function
Vibration analysis in time domain
Vibration analysis in frequency range
Rotational speed input
Contact temperature monitoring
Vibration, frequency range
2...4500 Hz (±10 %)
2...6000 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-40…+80 °C
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1.3
Connection
Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR
Housing material
Stainless steel 1.4404 (316L)
IP rating
IP67, IP68, IP69K
Ambient temperature
-40...80 °C
Secondary features
Identification
Device Discovery
Switching Counter
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Pin Assignment
Secondary features for condition monitoring
Internal temperature monitoring
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Condition Monitoring Toolkit

Brackets for condition monitoring sensors

ECLASS 10.1
27-20-90-90
ECLASS 11.0
27-20-90-90
ECLASS 5.1.4
27-20-90-90
ECLASS 6.2
27-20-90-90
ECLASS 8.1
27-20-90-90
ECLASS 9.0
27-20-90-90
ECLASS 9.1
27-20-90-90
UNSPSC 11
39121552
UNSPSC 7.0901
39121552