Similar Illustration
Only CAD model download is supported
Reader for the LF range (70/455 kHz)
Product Group
LF (70/455 kHz)
Dimension
Ø 40 x 45 mm
Storage temperature
-20...85 °C
Ambient temperature
0...70 °C
Approval/Conformity
WEEE
Recommended alternative
BAM012N
Brackets for RFID systems
BIS Z-ZA-001
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Soon no longer available
|
Recommended alternative
|
|
|
|
|
|
| BIS C-300-ZA1 | BIS Z-ZA-001 | |
|
374.22 USD
List price
|
367.49 USD
List price
|
|
| Product Group | LF (70/455 kHz) | - |
|---|---|---|
| Dimension | Ø 40 x 45 mm | Ø 40 x 45 mm |
| Storage temperature | -20...85 °C | - |
| Ambient temperature | 0...70 °C | 0...70 °C |
| Approval/Conformity | WEEE | - |
| Principle of operation | - | Access protection |
| Use | - | for access control in conjunction with BIS C-300-PU... or BIS VM-343-... read/write heads and BIS C-122-04/L-ZC1 or BIS M-122-02/A-ZC1 data carriers |
| Material | - |
PA 6.6 black (nut) POM black (holder) |
| Mounting part | - | Thread M30x1.5 |
Only CAD model download is supported