Similar Illustration
Only CAD model download is supported
Power cables
Connection
4-pin
Cable
PUR welding spark resistant orange, 2 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...85 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported