BCC0MM7

BCC M414-M413-3S-391-PX03A5-200

Power cables

Connection 1
4-pin
Connection 2
3-pin
Cable
PUR Shielded black, 20 m, drag chain compatible
Number of conductors
8
Cable temperature, fixed routing
-40...85 °C
Do you have any questions about the product? Get in touch with us.
See tootelehekülg sisaldab teavet Eesti kohta

Quantity scale

Contact request
Key features
Connection 1
4-pin
Connection 2
3-pin
Cable
PUR Shielded black, 20 m, drag chain compatible
Number of conductors
8
Cable temperature, fixed routing
-40...85 °C
Cable temperature, flexible routing
-20...85 °C
Operating voltage Ub
630 VAC
Rated current (40 °C)
16 A UL/12 A cUL
IP rating
IP65, IP67
Approval/Conformity
CE
WEEE
cULus
UKCA
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue