Similar Illustration
Only CAD model download is supported
FHW02HK
Pico On - X3110-US001-H9
Only CAD model download is supported
UHF RFID tags (860…930 MHz)
Product Group
UHF (860...930 MHz)
Working frequency
902…928 MHz
Dimension
7.08 x 3.08 x 12.8 mm
Memory type
-
User data, read/write
688 Bit
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| Pico On - X3110-US001-H9 | UHF TAG PICO ON US X3110-US001-M830 | |
|
9.05 USD
List price
|
16.46 USD
List price
|
|
| Product Group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Working frequency | 902…928 MHz | 902…928 MHz |
| Dimension | 7.08 x 3.08 x 12.8 mm | 7.08 x 7.08 x 3.08 mm |
| Memory type | - | - |
| User data, read/write | 688 Bit | - |
| EPC memory, read/write | 96 Bit | 128 Bit |
| TID memory, read-only | 96 Bit | 96 Bit |
| Installation | on metal | on metal |
| Storage temperature temporary | -40...150 °C | -40...150 °C 168 h |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Housing material | Ceramic | Ceramic |
| IP rating | - | - |
Only CAD model download is supported