Products
Service & Support
Industries & Solutions
Company

FHW02KP

UHF TAG SAG METAL EVO ETSI UCODE 9XM

Rectangular tags for the UHF range (860/960 MHz)

Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Dimension
11 x 21 x 78 mm
Memory type
-
User data, read/write
752 Bit
Do you have any questions about the product? Get in touch with us.
This product page contains information for Australia – Balluff Pty Ltd, Victoria

Quantity scale

Contact request
Key features
Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Dimension
11 x 21 x 78 mm
Memory type
-
User data, read/write
752 Bit
EPC memory, read/write
128 Bit
TID memory, read-only
96 Bit
Installation
on metal
Storage temperature
-40...120 °C
Ambient temperature
-40...85 °C
Housing material
Nylon
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue