Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Magnetic field positioning systems
Measuring range
32 mm
Dimension
17.5 x 9.6 x 42 mm
Analog output
Analog, voltage/Analog, current selectable 0…10 V/4…20 mA
Interface
IO-Link 1.1
Resolution
≤ 1 µm (IO-Link), 12 Bit (analog)
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported