BIS018A
HF read/write heads (13.56 MHz) with integrated processor unit
Typecode:
BIS M-4006-034-001-ST4
- Product Group
- HF (13.56 MHz)
- Dimension
- 80 x 35 x 119 mm
- Installation
-
metal-free (clear zone)
on metal
flush in metal - Antenna type
- round
- Supported data carrier types
-
DIN ISO 15693
DIN ISO 15693 (High Memory) - Connection
-
2x M12x1-Female, 4-pin, D-coded
M12x1-Male, 4-pin - Housing material
- Zinc, Die casting
- Interface
-
EtherNet/IP;EtherNet/IP
2-Port Switch - Operating voltage Ub
- 19.2...28.8 VDC LPS Class 2
- Ambient temperature
- 0...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Measurement data
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710