Similar Illustration
Only CAD model download is supported
Metric IO-Link Readers for HF (13.56 MHz)
Product Group
HF (13.56 MHz)
Dimension
Ø 12 x 65 mm
Installation
metal-free (clear zone)
on metal
flush in metal
on metal
flush in metal
Antenna type
round
Supported data carrier types
DIN ISO 15693
DIN ISO 15693 (High Memory)
DIN ISO 15693 (High Memory)
Put together your individual RFID system, tailored to your needs and areas of application.
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIS M-414-045-401-07-S4 | BIS M-4A3-082-401-07-S4 | |
|
-
List price
|
754.93 USD
List price
|
|
| Product Group | HF (13.56 MHz) | HF (13.56 MHz) |
|---|---|---|
| Dimension | Ø 12 x 65 mm | Ø 12 x 65 mm |
| Installation |
metal-free (clear zone) on metal flush in metal |
metal-free (clear zone) on metal flush in metal |
| Antenna type | round | round |
| Supported data carrier types |
DIN ISO 15693 DIN ISO 15693 (High Memory) |
DIN ISO 15693 DIN ISO 15693 (High Memory) |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, Brass nuts with white bronze, white bronze coated | 1.4404 stainless steel |
| Ambient temperature | 0...70 °C | 0...70 °C |
| IP rating | IP67 |
IP68 IP69K |
| Interface | IO-Link 1.1 | IO-Link 1.1 |
| Approval/Conformity |
CE UKCA FCC Part 15 IC (Radio) WEEE cULus NCC KC MIC |
CE UKCA FCC Part 15 IC (Radio) WEEE Ecolab cULus MIC |
Only CAD model download is supported
Only CAD model download is supported