Products
Service & Support
Industries & Solutions
Company

BIS01H8

BIS V-6108-048-C108

Evaluation units for the LF range (70/455 kHz)

Product Group
Multi-Frequency Processor
Interface
Profinet: I/O (IRT)
Supported RFID technologies
LF 125 kHz (BIS VL)
LF 70/455 kHz (BIS C )
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU)
Number of connectable R/W heads / antennas
4
Operating voltage Ub
24 V DC SELV/PELV
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product? Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY

Quantity scale

Contact request
Key features
Product Group
Multi-Frequency Processor
Interface
Profinet: I/O (IRT)
Supported RFID technologies
LF 125 kHz (BIS VL)
LF 70/455 kHz (BIS C )
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU)
Number of connectable R/W heads / antennas
4
Operating voltage Ub
24 V DC SELV/PELV
Housing material
Zinc, Die casting
Ambient temperature
0...60 °C
IP rating
IP65, with connector
Approval/Conformity
CE
UKCA
cULus
WEEE
ETA
FCC (Radio)
IC (Radio)
IFT
KC
MIC
NBTC
Connection
2x M12x1-Female, 4-pin, D-coded
M12x1-Male, 4-pin
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

For all questions concerning commercial topics such as quotations, orders, and delivery times, our inside sales department will be happy to support you: [email protected]

For Aftersales, Technical Support, Applications and
Product Inquiries we will be happy to support you: [email protected]

Feel free to contact us directly by telephone:

Inside Sales 859-727-2200 - press 1
Presales Tech Support 859-727-2200 - press 2
Aftersales Tech Support 859-727-2200 - press 3


Balluff Inc.

8125 Holton Dr.
Florence, KY 41042

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue