Similar Illustration
Only CAD model download is supported
PIN 1: brown
PIN 2: white
PIN 3: blue
PIN 4: black
PIN 2: white
PIN 3: blue
PIN 4: black
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 5-pin, A-coded
Switching output
antivalent
Cable
PUR black, 10 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Product Features
1.00 m, PUR, M12x1, Female
2.00 m, PUR, M12x1, Female
3.00 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
10.00 m, PUR, M12x1, Female
10.00 m, PUR, M12x1, Female
15.00 m, PUR, M12x1, Female
20.00 m, PUR, M12x1, Female
30.00 m, PUR, M12x1, Female
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported