Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Flexible mounting system
Principle of operation
Mounting system
Use
Holding rods with Ø12mm
for monitor holder BMS
for mounting system BMS
for monitor holder BMS
for mounting system BMS
Material
Stainless steel
Dimension
25.5 x 25.5 x 64 mm
Mounting part
Clamps
Screws
Screws
Recommended alternative
BAM035P
Flexible mounting system
BMS CC-M-D12-B-03
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Alternative products
|
|
Recommended alternative
|
|
|
|
|
|
| BMS CC-M-D12-E-01 | BMS CC-M-D12-B-03 | |
|
69.25 USD
List price
|
25.54 USD
List price
|
|
| Principle of operation | Mounting system | Mounting system |
|---|---|---|
| Use |
Holding rods with Ø12mm for monitor holder BMS for mounting system BMS |
for mounting system BMS Holding rods with Ø12mm |
| Material | Stainless steel | - |
| Dimension | 25.5 x 25.5 x 64 mm | 55 x 20 x 20 mm |
| Mounting part |
Clamps Screws |
Clamps |
| Approval/Conformity | Ecolab | - |
Only CAD model download is supported