Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubic IO-Link Readers for HF (13.56 MHz)
Product Group
HF (13.56 MHz)
Dimension
25 x 10 x 50 mm
Installation
metal-free (clear zone)
on metal
flush in metal
on metal
flush in metal
Antenna type
round
Supported data carrier types
DIN ISO 15693
DIN ISO 15693 (High Memory)
DIN ISO 15693 (High Memory)
Put together your individual RFID system, tailored to your needs and areas of application.
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported