Similar Illustration
Only CAD model download is supported
I , II
PIN 1: white/orange
PIN 2: orange
PIN 3: white/green
PIN 4: blue
PIN 5: white/blue
PIN 6: green
PIN 7: white/brown
PIN 8: brown
PIN 1: white/orange
PIN 2: orange
PIN 3: white/green
PIN 4: blue
PIN 5: white/blue
PIN 6: green
PIN 7: white/brown
PIN 8: brown
I , II
PIN 1: white/orange
PIN 2: orange
PIN 3: white/green
PIN 4: green
PIN 5: white/brown
PIN 6: brown
PIN 7: white/blue
PIN 8: blue
PIN 1: white/orange
PIN 2: orange
PIN 3: white/green
PIN 4: green
PIN 5: white/brown
PIN 6: brown
PIN 7: white/blue
PIN 8: blue
Only CAD model download is supported
Bulkheads
Connection 1
M12x1-Female, straight, 8-pin, X-coded
Connection 2
RJ45-Male, straight, 8-pin
Operating voltage Ub
60 VDC / 48 VAC
Rated current (40 °C)
0.5 A
IP rating
IP67/IP20
Product Features
0.50 m, PUR
1.00 m, PUR
1.50 m, PUR
2.00 m, PUR
3.00 m, PUR
5.00 m, PUR
10.00 m, PUR
15.00 m, PUR
20.00 m, PUR
Do you have any questions about the product?
Get in touch with us.
This product page contains information for the USA – Balluff Inc., Florence, KY
Only CAD model download is supported