Verze 2.0
·
Naposledy upraveno dne 2024-01-25

BVS CA-GX / -GT camera isn't reaching it's maximum framerate

Obsah
Přílohy
Žádné přílohy

Make sure the ExposureTime isn't limiting the framerate. Dividing 1000000µs (=1s) by the current ExposureTime yields the theoretically achievable framerate. Set PixelFormat to 8-bit depth. If you are using a color camera, have the debayering done on the host instead of the camera by setting an appropriate PixelFormat, e.g. BayerRG8. Lastly, check whether you have a connection problem. ImpactControlCenter's statistics bar on the bottom helps you with that. Check out this checklist for ethernet connections in our technical documentation as well.