Verze 2.0
·
Naposledy upraveno dne 2024-01-25

BVS CA-SF cameras not reaching full bandwidth on Gigabyte motherboards

Obsah
Přílohy
Žádné přílohy
On Gigabyte motherboards it is possible to set a property called "xHCI Mode" in the BIOS. In combination with the property "xHCI Pre-Boot Driver" you can influence the pre-boot behaviour of the USB 3.0 ports. Disabling "xHCI Mode" will turn off USB 3.0 entirely and convert all the ports to USB 2.0. For this reason please check whether the "xHCI Mode" is set correctly in the BIOS. This applies only to the Z77, H77, B75 and Q77 boards with integrated Intel USB 3.0 ports.