Products
Industries & Solutions
Company
Service & Support

Capturing linear positions of the patient table

Capturing linear positions of the patient table

Computed tomography (CT) can be used to generate cross-sectional images that allow the body and many pathological changes to be assessed. The magnetic tape displacement encoder reliably detects the position of the treatment table relative to the CT tunnel. For end position control, BES inductive sensors are a practical addition.

The features

  • Economical displacement measuring system, since accuracy is optimal for the application
  • Easy to integrate into the application, since it is very compact and clinically clean
  • Measuring length easily adaptable to the required displacement

The products listed here are "standard products" or "modified standard products".
When using these products as components in laboratory or medical equipment, the usability of these products must be checked and qualified by the laboratory/medical equipment manufacturer on his own responsibility.
Before construction, installation and commissioning, please observe the data sheet/operating instructions of the product.

Downloads

  • Industry brochure life science – medical and laboratory applications
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue