Products
Industries & Solutions
Company
Service & Support

Control architecture in secondary packaging

SECONDARY PACKAGING

In modern packaging machines, the control architecture has a decisive impact on performance, flexibility and long‑term scalability. Traditional point‑to‑point wiring and mixed interfaces increase system complexity, extend commissioning times and raise the risk of errors.

An IO‑Link‑based control architecture provides a standardized, digital communication layer between sensors, actuators and the control system. By replacing complex wiring with intelligent, parameterizable devices and unified communication, IO‑Link enables a consistent machine architecture across secondary packaging operations. Real‑time data, diagnostics and parameterization help reduce commissioning time, improve machine availability and support predictive maintenance strategies.

Key benefits

  • Simplified wiring and machine design
    IO‑Link replaces multiple individual connections with standardized M12 cabling, reducing wiring effort, installation time and potential sources of error.

  • Faster commissioning and changeovers
    Sensor parameters can be set, stored and restored digitally via IO‑Link, enabling quick device replacement and recipe‑based format changes without manual adjustment.

  • Unified and scalable architecture
    A standardized IO‑Link interface allows entry‑level and advanced machines to share the same control concept, simplifying engineering and supporting future upgrades.

  • Advanced diagnostics and transparency
    Continuous access to sensor data and diagnostic information enables faster troubleshooting, improved process stability and the foundation for predictive maintenance strategies.

  • Improved OEE and lifecycle efficiency
    Reduced downtime, faster setup and data‑driven operation directly contribute to higher overall equipment effectiveness and lower total cost of ownership.

BNI007Z

IO-Link hubs

BNI00L4

IO-Link hubs

BNI00KJ

Network modules with multiprotocol

BNI004L

IO-Link hubs

BNI00L3

Network modules with multiprotocol

BNI00L3

Network modules with multiprotocol

BNI007Z

IO-Link hubs

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Extension port
yes
Current sum US, sensor
4 A
Switching current
16x 350 mA
Current sum UA, actuator
4 A
Housing material
PA, Transparent
Dimension
50 x 30.8 x 115 mm
Ambient temperature
-25...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
3.5 ms
Process data IN
2 bytes
Process data OUT
2 bytes
More product details
BNI00L4

IO-Link hubs

Interface
IO-Link 1.1.4
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP/NPN, Type 1, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
PNP: Yes, NPN: No
Extension port
yes
Single-channel monitoring
yes
Additional function
Vibration
Internal temperature
Device discovery
Current sum US, sensor
2 A
Switching current
16x 2 A
Current sum UA, actuator
4 A
Housing material
PBT GF30
inserts: stainless steel, 1.4404
Dimension
68 x 38.3 x 183.5 mm
Ambient temperature
-25...60 °C
IP rating
IP67, when threaded in
Transfer rate
COM3 (230.4 kBaud)
Process data cycle min.
2 ms
Process data IN
12 bytes
Process data OUT
2 bytes
Secondary features
Basic Statistics
Boot Cycle Counter
Device Discovery
Extreme Environment Status
Identification
Logic Blocks
Operating Hours Counter
Signal Delay
Signal Speed Monitor
Switching Counter
Variant Configuration
Voltage and Current Monitoring
Secondary features for condition monitoring
Vibration monitoring
Internal temperature monitoring
Inclination monitoring and installation aid
More product details
BNI00KJ

Network modules with multiprotocol

Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT parsed
OPC UA
Auxiliary interfaces
8x IO-Link
Port-class
Type A (4x) + Type B (4x)
Output current max.
4 A
Display
no
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
12x PNP, Type 3
Digital outputs
12x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Plastic
Stainless steel, Inserts
Dimension
68 x 38.3 x 226.2 mm
Ambient temperature
-40...70 °C
IP rating
IP68
IP69K
IO-Link version
1.1.4
Safety Hub Support
yes
Scope of delivery
Ground strap
M4x6 screw
Not incl. in scope of delivery
Part label (1x)
Port cover
More product details
BNI004L

IO-Link hubs

Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
Screw/plug-in terminals, 4-pin
Connection (supply voltage IN)
Screw/plug-in terminals
Connection slots
Screw/plug-in terminals
Digital inputs
16x PNP, Type 2
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
1.0 A
Switching current
16x 350 mA
Current sum UA, actuator
1.6 A
Housing material
PA 6.6, UL94V-0
Dimension
79 x 33.6 x 84 mm
Ambient temperature
-20...50 °C
IP rating
IP20
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
12 ms
Process data IN
2 bytes
Process data OUT
2 bytes
More product details
BNI00L3

Network modules with multiprotocol

Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT parsed
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Display
no
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Plastic
Stainless steel, Inserts
Dimension
68 x 38.3 x 226.2 mm
Ambient temperature
-40...70 °C
IP rating
IP68
IP69K
IO-Link version
1.1.4
Safety Hub Support
yes
Scope of delivery
Ground strap
M4x6 screw
Not incl. in scope of delivery
Part label (1x)
Port cover
More product details
BNI00L3

Network modules with multiprotocol

Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT parsed
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Display
no
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Plastic
Stainless steel, Inserts
Dimension
68 x 38.3 x 226.2 mm
Ambient temperature
-40...70 °C
IP rating
IP68
IP69K
IO-Link version
1.1.4
Safety Hub Support
yes
Scope of delivery
Ground strap
M4x6 screw
Not incl. in scope of delivery
Part label (1x)
Port cover
More product details

Downloads

  • SIMPLIFY PACKAGING AUTOMATION. BUILD DIGITAL-READY MACHINES
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue