Products
Industries & Solutions
Company
Service & Support

Detect cracks in formed parts

Detect cracks in formed parts

To detect process-related cracks in formed parts immediately after the part is produced, our intelligent VisionSensor is the ideal solution. It sees even the smallest irregularities or checks bore holes and punch-outs absolutely. This 100 % inspection means you can reliably avoid sacrifices in quality or follow-on costs from rework and complaints. The user interface is operator-friendly and simple to configure.

The features

  • Simple operation and use of industry standards (Halcon)
  • Software, library, manual and online help integrated in the unit
  • Control and image data can be passed on over a separate network
  • Available as IO or fieldbus variant

Downloads

  • Balluff in the Automotive Industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue