Products
Industries & Solutions
Company
Service & Support

Detect intermediate positions

Detect intermediate positions

Today's requirements on a weir far exceed the mere opening or closing of a gate, since the level also needs to be precisely set. Here our inclination sensors enable precise detection of intermediate positions. These sensors are also highly compact and therefore easy to integrate.

The features

  • Wide temperature range
  • Analog output 4 to 20 mA

Downloads

  • Industry brochure energy production
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue