Products
Industries & Solutions
Company
Service & Support

Detect levels for immersion painting

Detect levels for immersion painting

Balluff offers capacitive immersion sensors that reliably detect even high- conductive media used for cathodic e-coating. They also reliably mask out foam, liquid films and contamination of any kind to provide true results. Another advantage is the flexible use of these sensors, because our capacitive sensors can be installed in plastic and metal tanks.

The features

  • Chemically resistant 1.4404 stainless and PEEK housing
  • Very good foam and buildup compensation
  • Media temperature up to 105 °C
  • Condition Monitoring with IO-Link version available

Downloads

  • Balluff in the Automotive Industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue