Products
Industries & Solutions
Company
Service & Support

Measuring the inclination of the casting ladle

Measuring the inclination of the casting ladle

Inclination sensors from Balluff with their extremely high accuracy of 0.1° offer the safety steelworkers need. They ensure precise location control of the cover or the casting ladle and continually guide the ladle as the pour is made. Their outstanding resolution provides extremely exact angle measurement even when rotational movement is involved.

The features

  • High repeat accuracy and precision
  • Rugged, compact metal housing
  • Simple installation, no moving parts

Downloads

  • Industry brochure steel and metallurgical industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue