Products
Industries & Solutions
Company
Service & Support

More light intensity even with diffuse light

With BAE machine lighting

More light intensity even with diffuse light

Machine lighting with acrylic or borosilicate glass covers all conceivable mechanical engineering applications in various lengths. The machine lights are characterized by simple installation and the best possible energy efficiency. What‘s more, their price-performance ratio is more attractive than that of conventional solutions, with similar and often even better product properties. that of conventional solutions.

The features

  • Shock- and vibration-proof, thermally and mechanically highly rated
  • IP67, suitable for harsh environments
  • Inexpensive standard M12 plug-in connection is easy to install
  • Diffuser for glare-free, homogeneous and large-area lighting with 5000 K color temperature
  • Reduces costs thanks to low energy consumption and high-efficiency LED technology
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue