Products
Industries & Solutions
Company
Service & Support

Powerhouses of decentralized automation applications

With BAE Field power supplies with IO-Link interface

Powerhouses of decentralized automation applications

The new BAE power supplies with four integrated electronic fuses are compelling all-in-one solutions. Decentralized installation directly in the field significantly reduces your planning, logistics and cabling costs, and a small form factor saves you space. The IO-Link interface allows you remote parameterization and status monitoring.

The features

  • IP65/IP67 potting free housing
  • Up to 12 A continuous power per channel (5 s up to 40 A total power)
  • Over 95.6 % efficiency
  • Single-phase or three-phase devices, optionally as 7/8“ or M12 variant
  • 2 outputs with 4 fuse-protected channels (UA and US separated)
  • Status monitoring and remote parameterization via IO-Link

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue