Products
Industries & Solutions
Company
Service & Support

BAE00TF

BAE SC-AE-I01

Communication adapter

Interface
Infrared (power supplies) 1.1
Connection
Spring clamp terminals
Material
PC
Ambient temperature
-25...70 °C
IP rating
IP20
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Interface
Infrared (power supplies) 1.1
Connection
Spring clamp terminals
Material
PC
Ambient temperature
-25...70 °C
IP rating
IP20
Approval/Conformity
WEEE
Classifications
ECLASS 10.1
27-24-26-08
ECLASS 11.0
27-24-26-08
ECLASS 12.0
27-24-26-08
ECLASS 13.0
27-24-26-08
ECLASS 14.0
27-24-26-08
ECLASS 4.1
27-27-90-14
ECLASS 5.1.4
27-24-26-08
ECLASS 6.2
27-24-26-08
ECLASS 8.1
27-24-26-08
ECLASS 9.0
27-24-26-08
ECLASS 9.1
27-24-26-08
ETIM 4.0
EC001774
ETIM 5.0
EC001774
ETIM 6.0
EC001774
ETIM 7.0
EC001774
ETIM 8.0
EC001774
ETIM 9.0
EC001774
UNSPSC 11
39121008
UNSPSC 7.0901
39121008
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue