Precise position adjustment of hydraulic cylinders in the calendering process
Inductive position sensors for precise control and reliable monitoring of the roller position
In calendering machines, which are used in battery production for uniform compaction and thickness control of the anode and cathode material, precise position control of the rollers is essential for consistent product quality. With our BIP inductive position sensors, the position of the hydraulic cylinders that move the rollers can be detected precisely and without contact. These sensors provide continuous feedback to the machine control system so that deviations can be corrected immediately. The high repeat accuracy and freedom from wear ensure a long service life and low maintenance costs. Thanks to their compact design, they can also be easily installed in confined machine spaces.
Features
- Four different series for flexible application options, even in confined spaces
- Individually adjustable measuring range for optimum adaptation to the application
- Wear-free, non-contact detection without mechanical adjustment
- High repeat accuracy and precise positioning for consistently high process quality
- Analog and digital interfaces, IO-Link variant for easy integration and data processing
- Wide range of applications, e.g. detection of roller position, punching depth, gripper or valve position
Recommended products for precise position adjustment of hydraulic cylinders
Inductive position sensor with high EMC immunity
- Dimension
- 30 x 18 x 40.5 mm
- Style Housing
- block style
- Connection
- Cable, 2 m, PUR
- Cable shield
- yes
- Housing material
- PA
- Measuring range
- 0...17 mm
- Analog output
- Analog, current 4...20 mA
- Output characteristic
- Adjustable
- Repeat accuracy
- ±50 µm
- Non-linearity max.
- ±250 µm
- Operating voltage Ub
- 15...30 VDC
- Ambient temperature
- -25...70 °C, Temperature drift is between -10…70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cURus
WEEE - Principle of operation
- Inductive positioning system
Inductive position sensor with easy handling
- Dimension
- 35 x 35 x 31 mm
- Style Housing
- block style
- Connection
- Cable, 2.00 m, PUR
- Cable shield
- yes
- Housing material
- PA
- Measuring range
- 0...17 mm
- Analog output
- Analog, voltage 0...10 V
- Output characteristic
- Adjustable
- Repeat accuracy
- ±50 µm
- Non-linearity max.
- ±250 µm
- Operating voltage Ub
- 15...30 VDC
- Ambient temperature
- -25...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cURus
WEEE - Principle of operation
- Inductive positioning system
Inductive position sensor, signal transmission via IO-Link
- Dimension
- 70 x 30 x 16 mm
- Style Housing
- block style
- Connection
- Connector, M12x1-Male, 3-pin
- Housing material
- PA
- Measuring range
- 0...40 mm
- Interface
- IO-Link 1.0
- Repeat accuracy
- ±100 µm
- Non-linearity max.
- ±500 µm
- Operating voltage Ub
- 18...30 VDC
- Ambient temperature
- -25...85 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cURus
WEEE - Principle of operation
- Inductive positioning system
Rapid inductive position measuring sensors
Analog output signals (easy handling)
- Connection
- Connector, M12x1, 5-pin
- Housing material
- Aluminium and PBT-GF30, Anodized
- Measuring length
- 300 mm
- Interface
-
Analog, voltage: V1.1
IO-Link
Analog, voltage: 0…10 V
linear rising/falling - Output characteristic
- linear rising/falling
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- IP rating
- IP67, with connector
- Approval/Conformity
-
CE
cULus
UKCA
WEEE - Principle of operation
- Inductive Rapid Positioning System
Analog output signals (high EMC immunity)
- Connection
- Connector, M12x1, 5-pin
- Housing material
- Aluminium and PBT-GF30, Anodized
- Measuring length
- 300 mm
- Interface
-
Analog, current: V1.1
IO-Link
Analog, current: 4…20 mA
linear rising/falling - Output characteristic
- linear rising/falling
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- IP rating
- IP67, with connector
- Approval/Conformity
-
CE
cULus
UKCA
WEEE - Principle of operation
- Inductive Rapid Positioning System
Signal transmission: SSI interface
- Connection
- Connector, M12x1, 8-pin
- Housing material
- Aluminium and PBT-GF30, Anodized
- Measuring length
- 300 mm
- Interface
-
SSI: V1.1
IO-Link
linear rising/falling - Output characteristic
- linear rising/falling
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- IP rating
- IP67, with connector
- Approval/Conformity
-
CE
cULus
UKCA
WEEE - Principle of operation
- Inductive Rapid Positioning System
Signal transmission: IO-Link
- Connection
- Connector, M12x1, 4-pin
- Housing material
- Aluminium and PBT-GF30, Anodized
- Measuring length
- 300 mm
- Interface
-
IO-Link: V1.1
linear rising/falling - Output characteristic
- linear rising/falling
- Operating voltage Ub
- 18...30 VDC
- Ambient temperature
- -40...85 °C
- IP rating
- IP67, with connector
- Approval/Conformity
-
CE
cULus
UKCA
WEEE - Principle of operation
- Inductive Rapid Positioning System
Further application examples in the field of calendering
Discover more topics
Downloads
-
Industry brochure battery industry