Products
Industries & Solutions
Company
Service & Support

Simplify cabling and reduce costs in battery production

IO-Link master, I/O modules and power supplies for an efficient decentralized control architecture

Decentralized I/O systems are setting new standards in industrial automation. Machine-mounted network blocks outside the control cabinet significantly reduce conventional individual wiring using pre-assembled cables with plug connectors. These network blocks not only provide comprehensive status and diagnostic information that speeds up planning, design and commissioning, but also enable a flexible and scalable control architecture through the use of IO-Link masters and I/O modules. The integration of IO-Link not only improves the diagnostic options, but also reduces the cabling effort and simplifies maintenance.

Features

  • Reduced cabling effort thanks to decentralized IO-Link masters and BNI I/O modules
  • Comprehensive diagnostic functions to increase operational reliability
  • Cost-effective installation thanks to modular components and standard cables
  • Decentralized power with BAE Heartbeat® Power Supply and IO-Link interface for central monitoring
  • Support for IIoT protocols such as MQTT and REST API for future-proof integration

Recommended power supply units for an optimal power supply

BAE0114

Power supply units for the control cabinet

BAE012N

Field power supply units with IO-Link interface

BAE00ER

Heartbeat® power supply units

BAE0114

Power supply units for the control cabinet

Dimension
85.5 x 123.6 x 128.5 mm
Version
DIN rail
Mounting part
DIN rail mounting
Housing material
Metal
Connection
Terminal, 0.25...4 mm²
Input voltage
100…240 VAC, Single phase
Rated output voltage DC
24 V
Rated output current
20 A
IP rating
IP20
Approval/Conformity
CE
cURus
cULus
WEEE
Ambient temperature
-20...70 °C
More product details
BAE012N

Field power supply units with IO-Link interface

Output capacity max.
360 W
Output voltage
24 - 28 V DC
Rated output current
15 A
Input voltage
85...264 V AC
Connection (supply voltage IN)
M12x1-Male, 3-pin, S-coded-coded
Connection (supply voltage OUT)
M12x2-Female, 5-pin, L-coded-coded
Ambient temperature
-25...70 °C
IP rating
IP67/IP65
Dimension
181 x 59 x 183 mm
Mounting part
Flange mounting
Housing material
Aluminum
PET
Approval/Conformity
CE
UKCA
cULus
WEEE
More product details
BAE00ER

Heartbeat® power supply units

Dimension
85.4 x 57 x 139 mm
Version
IP67
Mounting part
Flange mounting
Housing material
Aluminum
Connection (supply voltage IN)
7/8"-Male
Connection (supply voltage OUT)
7/8"-Female
Input voltage
100…240 VAC, Single phase
Rated output voltage DC
24 V
Rated output current
3.8 A
Output capacity max.
91.2 W
Output current max.
6 A for max. 4s
IP rating
IP67, with connector
Approval/Conformity
CE
cURus
WEEE
Ambient temperature
-25...70 °C
More product details

Further application examples in the calendering sector

Discover more topics

Downloads

  • Industry brochure battery industry
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue