Visualize processes of the calender
SmartLights for flexible and efficient process monitoring
The SmartLight BNI LED signal tower enables simple and clear visualization of the processes on a calender machine. An adjustable color spectrum and individually configurable segments allow different machine states to be clearly displayed. Possible malfunctions or deviations can thus be detected at an early stage, enabling a timely response. The SmartLight signal tower can be flexibly adapted to changing requirements during operation and also offers an acoustic warning function to draw attention to critical conditions.
Features
- Freely selectable colors for clear display of different machine statuses
- Three different operating modes for adaptation to individual requirements
- Quick adjustment of the display during operation without mechanical changes
- Acoustic warning signals via optional sound module for additional attention in the event of critical events
Recommended Smartlights and machine lighting for visualizing production processes
Smart LED signal tower with different numbers of segments
- Principle of operation
- Indicator light
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection
- M12x1-Male, 4-pin
- Segments, number max.
- 3
- Predefined colors
-
Yellow
White
Green
Blue
Red
Orange
Configurable - Function indicator
-
Chaser
Level indicator
Stack light
Flexi-Mode - Setting
- Function indicator
- Additional function
- Expanded process data
- Dimension
- 60 x 60 x 213 mm
- Housing material
-
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc - Mounting part
- Screws M18
- Ambient temperature
- -5...50 °C
- IP rating
- IP65
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 7.2 ms
- Process data IN
- 1 byte Input
- Process data OUT
- 8 bytes
IO-Link control panel
- Principle of operation
- IO-Link control panel, 4-way
- Dimension
- 85 x 64 x 199 mm
- Ambient temperature min.
- -5 °C
- Ambient temperature max.
- 55 °C
- Approval/Conformity
-
CE
WEEE
Compact LED signal light with 6 segments and IP67
- Principle of operation
- Indicator light with sound module
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection
- M12x1-Male, 4-pin
- Segments, number max.
- 3
- Predefined colors
-
Yellow
White
Green
Blue
Red
Orange
Configurable - Function indicator
-
Chaser
Level indicator
Stack light
Flexi-Mode - Volume max.
- 95 dB/m
- Setting
-
Function indicator
Volume - Additional function
- Expanded process data
- Dimension
- 60 x 60 x 234.5 mm
- Housing material
-
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc - Mounting part
- Screws M18
- Ambient temperature
- -5...50 °C
- IP rating
- IP30
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 7.2 ms
- Process data IN
- 1 byte Input
- Process data OUT
- 8 bytes
Smart LED signal tower with different numbers of segments
- Principle of operation
- Indicator light
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection
- M12x1-Male, 4-pin
- Segments, number max.
- 5
- Predefined colors
-
Yellow
White
Green
Blue
Red
Orange
Configurable - Function indicator
-
Chaser
Level indicator
Stack light
Flexi-Mode - Setting
- Function indicator
- Additional function
- Expanded process data
- Dimension
- 60 x 60 x 309 mm
- Housing material
-
PC, Transparent, Cu 15 µm, Ni 15 µm
Die-cast zinc - Mounting part
- Screws M18
- Ambient temperature
- -5...50 °C
- IP rating
- IP65
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 7.2 ms
- Process data IN
- 1 byte Input
- Process data OUT
- 8 bytes
Machine lighting
- Connection
- Connector, M12x1-Male, 4-pin
- Version
- Machine light
- Dimension
- Ø 45 x 420 mm
- Rated operating voltage Ue DC
- 24 V
- Material
-
Aluminum Anodized
Borosilicate - Illumination area
- 380 x 42 mm
- Beam angle
- 120 °
- Light type
- LED White light diffuse
- Light intensity
- 1450 lm
- Color temperature
- 5000 K
- Ambient temperature
- -20...40 °C
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - IP rating
- IP67
Further application examples in the calendering sector
Discover more topics
Downloads
-
Industry brochure battery industry